How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.125 |
| C: | 7.38 in | A: | 2.88 |
| Center Distance (in): | 2.625 in | F: | 2.13 |
| L1: | 9.32 in | H-Tap size: | 3/8 - 16 in |
| BD: | 9 | D: | 2.94 |
| K: | 2 in | AJ: | 7.25 |
| J: | 4 in | L: | 6.07 in |
| BE1: | 0.5 in | I: | 4.34 in |
| AK: | 8.5 | N: | 5.25 |
| TAP Depth: | 0.69 in | G: | 1.06 |
| U: | 0.75 in | B: | 5.75 |
| O: | 3.28 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | UFC-3 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 3 | Product Line: | OE Series |
| Output RPM: | 233 | Output Key: | 1/4 X 2.81 |
| Ratio: | 7.5:1 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 3 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

