How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | L: | 6.07 in |
| TAP Depth: | 0.69 in | BE1: | 0.5 in |
| N: | 5.25 | B: | 5.75 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| C: | 7.38 in | T: | 1.125 |
| G: | 1.06 | U: | 0.75 in |
| F: | 2.13 | D: | 2.94 |
| L1: | 9.32 in | AJ: | 7.25 |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| O: | 3.28 in | BF: | 0.53 |
| AK: | 8.5 | A: | 2.88 |
| K: | 2 in |
Technical Specifications
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Product Line: | OE Series | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.9 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Assembly: | UFC-3 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210 | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

