How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | U: | 0.75 in |
| C: | 7.38 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | H-Tap size: | 3/8 - 16 in |
| N: | 5.25 | J: | 4 in |
| A: | 2.88 | BE1: | 0.5 in |
| TAP Depth: | 0.69 in | G: | 1.06 |
| B: | 5.75 | L1: | 9.32 in |
| O: | 3.28 in | D: | 2.94 |
| AJ: | 7.25 | AK: | 8.5 |
| F: | 2.13 | T: | 1.125 |
| BD: | 9 | K: | 2 in |
| BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.9 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Assembly: | UFC-3 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Center Distance (in): | 2.625 |
| Motor Frame Size: | 210 | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Output Key: | 1/4 X 2.81 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

