How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | I: | 4.34 in |
| C: | 7.38 in | U: | 0.75 in |
| G: | 1.06 | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | F: | 2.13 |
| T: | 1.125 | J: | 4 in |
| TAP Depth: | 0.69 in | K: | 2 in |
| B: | 5.75 | BF: | 0.53 |
| D: | 2.94 | O: | 3.28 in |
| L1: | 9.32 in | N: | 5.25 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.81 |
| Ratio: | 15:1 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1.125 in | Series: | OE Series |
| Motor Frame Size: | 210 | Product Line: | OE Series |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | UFC-3 |
| Input HP @ 1750 RPM: | 2.92 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

