How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | AJ: | 7.25 |
| D: | 2.94 | U: | 0.75 in |
| N: | 5.25 | G: | 1.06 |
| AK: | 8.5 | T: | 1.125 |
| L1: | 9.32 in | I: | 4.34 in |
| A: | 2.88 | O: | 3.28 in |
| F: | 2.13 | TAP Depth: | 0.69 in |
| J: | 4 in | L: | 6.07 in |
| B: | 5.75 | Center Distance (in): | 2.625 in |
| K: | 2 in | BE1: | 0.5 in |
| BD: | 9 | C: | 7.38 in |
| BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio: | 20:1 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 2.37 | Assembly: | UFC-3 |
| Output Key: | 1/4 X 2.81 | Output Shaft: | Solid Shaft |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

