How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.25 | C: | 7.38 in |
| T: | 1.125 | BD: | 9 |
| A: | 2.88 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.625 in | O: | 3.28 in |
| U: | 0.75 in | G: | 1.06 |
| F: | 2.13 | D: | 2.94 |
| BE1: | 0.5 in | L: | 6.07 in |
| I: | 4.34 in | K: | 2 in |
| AK: | 8.5 | L1: | 9.32 in |
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| B: | 5.75 | J: | 4 in |
| BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 210 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.37 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Series: | OE Series |
| Assembly: | UFC-3 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

