How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | TAP Depth: | 0.69 in |
| AK: | 8.5 | A: | 2.88 |
| N: | 5.25 | D: | 2.94 |
| Center Distance (in): | 2.625 in | F: | 2.13 |
| BF: | 0.53 | J: | 4 in |
| G: | 1.06 | T: | 1.125 |
| L1: | 9.32 in | O: | 3.28 in |
| C: | 7.38 in | U: | 0.75 in |
| BD: | 9 | K: | 2 in |
| B: | 5.75 | H-Tap size: | 3/8 - 16 in |
| I: | 4.34 in | AJ: | 7.25 |
| BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Series: | OE Series |
| Service Factor: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.95 |
| Assembly: | UFC-3 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Ratio: | 25:1 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

