How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | C: | 7.38 in |
| AJ: | 7.25 | G: | 1.06 |
| BF: | 0.53 | U: | 0.75 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| J: | 4 in | T: | 1.125 |
| TAP Depth: | 0.69 in | L1: | 9.32 in |
| N: | 5.25 | AK: | 8.5 |
| K: | 2 in | D: | 2.94 |
| I: | 4.34 in | O: | 3.28 in |
| L: | 6.07 in | H-Tap size: | 3/8 - 16 in |
| A: | 2.88 | BD: | 9 |
| F: | 2.13 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output Key: | 1/4 X 2.81 |
| Input HP @ 1750 RPM: | 1.95 | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Series: | OE Series |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Assembly: | UFC-3 | Motor Frame Size: | 210 |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

