How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | D: | 2.94 |
| C: | 7.38 in | BF: | 0.53 |
| L1: | 9.32 in | N: | 5.25 |
| BE1: | 0.5 in | G: | 1.06 |
| U: | 0.75 in | J: | 4 in |
| L: | 6.07 in | I: | 4.34 in |
| O: | 3.28 in | Center Distance (in): | 2.625 in |
| F: | 2.13 | A: | 2.88 |
| BD: | 9 | K: | 2 in |
| AJ: | 7.25 | T: | 1.125 |
| B: | 5.75 | TAP Depth: | 0.69 in |
| AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 1.95 | Motor Frame Size: | 210 |
| Output RPM: | 70 | Input Diameter (in): | 0.75 in |
| Ratio: | 25:1 | Output Key: | 1/4 X 2.81 |
| Assembly: | UFC-3 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Series: | OE Series |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

