How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | A: | 2.88 |
| T: | 1.125 | J: | 4 in |
| G: | 1.06 | B: | 5.75 |
| N: | 5.25 | F: | 2.13 |
| BE1: | 0.5 in | L: | 6.07 in |
| L1: | 9.32 in | D: | 2.94 |
| O: | 3.28 in | I: | 4.34 in |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | C: | 7.38 in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Center Distance (in): | 2.625 | Ratio: | 40:1 |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.34 |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | 3 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Assembly: | UFC-3 |
| Product Line: | OE Series | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

