How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | L: | 6.07 in |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | Center Distance (in): | 2.625 in |
| A: | 2.88 | N: | 5.25 |
| B: | 5.75 | TAP Depth: | 0.69 in |
| O: | 3.28 in | U: | 0.75 in |
| G: | 1.06 | K: | 2 in |
| T: | 1.125 | BE1: | 0.5 in |
| I: | 4.34 in | F: | 2.13 |
| C: | 7.38 in | BD: | 9 |
| AJ: | 7.25 | L1: | 9.32 in |
| BF: | 0.53 |
Technical Specifications
| Ratio Range: | 50:1 | Series: | OE Series |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Output Key: | 1/4 X 2.81 |
| Product Line: | OE Series | Gear Type: | Worm |
| Motor Frame Size: | 210 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.08 |
| Service Factor: | 1 | Assembly: | UFC-3 |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

