How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | N: | 5.25 |
| J: | 4 in | B: | 5.75 |
| C: | 7.38 in | G: | 1.06 |
| A: | 2.88 | F: | 2.13 |
| D: | 2.94 | TAP Depth: | 0.69 in |
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| BD: | 9 | U: | 0.75 in |
| L: | 6.07 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| O: | 3.28 in | BE1: | 0.5 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| K: | 2 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Ratio: | 50:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.08 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-3 | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output RPM: | 35 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 2.81 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

