How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | TAP Depth: | 0.69 in |
| D: | 2.94 | A: | 2.88 |
| BD: | 9 | N: | 5.25 |
| AK: | 8.5 | G: | 1.06 |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | BF: | 0.53 |
| L: | 6.07 in | J: | 4 in |
| C: | 7.38 in | B: | 5.75 |
| I: | 4.34 in | L1: | 9.32 in |
| O: | 3.28 in | U: | 0.75 in |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Assembly: | UFC-3 | Housing Material: | Cast Iron |
| Product Line: | OE Series | Output Shaft Direction: | 3 |
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

