How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | F: | 2.13 |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| BD: | 9 | BE1: | 0.5 in |
| K: | 2 in | B: | 5.75 |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| L1: | 9.32 in | U: | 0.75 in |
| L: | 6.07 in | TAP Depth: | 0.69 in |
| C: | 7.38 in | D: | 2.94 |
| N: | 5.25 | AK: | 8.5 |
| G: | 1.06 | I: | 4.34 in |
| O: | 3.28 in | AJ: | 7.25 |
| BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Housing Material: | Cast Iron | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | UFC-3 | Output Shaft Assembly Code: | 3 |
| Ratio: | 80:1 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Direction: | 3 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Output Diameter (in): | 1.125 in |
| Output Shaft: | Solid Shaft | Output RPM: | 21.9 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

