How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | AK: | 8.5 |
| B: | 5.75 | C: | 7.38 in |
| F: | 2.13 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| T: | 1.125 | AJ: | 7.25 |
| L: | 6.07 in | I: | 4.34 in |
| H-Tap size: | 3/8 - 16 in | O: | 3.28 in |
| BF: | 0.53 | D: | 2.94 |
| TAP Depth: | 0.69 in | K: | 2 in |
| BD: | 9 | U: | 0.75 in |
| N: | 5.25 | J: | 4 in |
| A: | 2.88 |
Technical Specifications
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.125 in | Series: | OE Series |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.577 |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | UFC-3 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

