How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.75 in |
| BE: | 0.38 in | G: | 1.06 |
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| I: | 4.34 in | N: | 5.25 |
| K: | 2 in | A: | 2.88 |
| L: | 6.07 in | C: | 7.38 in |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| BD: | 5.88 | D: | 2.94 |
| O: | 3.28 in | B: | 5.75 |
| T: | 1.125 | F: | 2.13 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series | Output RPM: | 175 |
| Service Factor: | 1 | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.9 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Assembly: | UFC-3 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 3 |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 2.625 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

