How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | L: | 6.07 in |
| J: | 4 in | F: | 2.13 |
| B: | 5.75 | AK: | 4.5 |
| U: | 0.75 in | N: | 5.25 |
| D: | 2.94 | G: | 1.06 |
| A: | 2.88 | BF: | 0.41 |
| TAP Depth: | 0.69 in | I: | 4.34 in |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| C: | 7.38 in | T: | 1.125 |
| BD: | 5.88 | K: | 2 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| O: | 3.28 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.125 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 3.9 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Assembly: | UFC-3 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

