How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | O: | 3.28 in |
| BD: | 5.88 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | TAP Depth: | 0.69 in |
| C: | 7.38 in | BF: | 0.41 |
| I: | 4.34 in | D: | 2.94 |
| T: | 1.125 | N: | 5.25 |
| K: | 2 in | B: | 5.75 |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | G: | 1.06 |
| BE: | 0.38 in | F: | 2.13 |
| A: | 2.88 | J: | 4 in |
| AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Series: | OE Series |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 56 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Service Factor: | 1 | Output Shaft Direction: | 3 |
| Assembly: | UFC-3 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 3.9 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.81 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

