How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | J: | 4 in |
| C: | 7.38 in | N: | 5.25 |
| U: | 0.75 in | I: | 4.34 in |
| TAP Depth: | 0.69 in | AK: | 4.5 |
| BD: | 5.88 | K: | 2 in |
| T: | 1.125 | L: | 6.07 in |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| A: | 2.88 | B: | 5.75 |
| D: | 2.94 | G: | 1.06 |
| LM: | 8.32 | BF: | 0.41 |
| O: | 3.28 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Assembly: | UFC-3 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 0.386 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Series: | OE Series | Motor Frame Size: | 56 |
| Output Shaft Direction: | 3 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

