How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | TAP Depth: | 0.69 in |
| U: | 0.75 in | N: | 5.25 |
| D: | 2.94 | J: | 4 in |
| AK: | 4.5 | C: | 7.38 in |
| BF: | 0.41 | BD: | 5.88 |
| F: | 2.13 | G: | 1.06 |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| B: | 5.75 | L: | 6.07 in |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | LM: | 8.32 |
| O: | 3.28 in | K: | 2 in |
| AJ: | 5.88 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 2.37 |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Assembly: | UFC-3 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Motor Frame Size: | 56 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Output RPM: | 87.5 |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

