How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | F: | 2.13 |
| C: | 7.38 in | D: | 2.94 |
| BE: | 0.38 in | LM: | 8.32 |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.06 |
| BF: | 0.41 | T: | 1.125 |
| I: | 4.34 in | L: | 6.07 in |
| O: | 3.28 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | A: | 2.88 |
| B: | 5.75 | N: | 5.25 |
| Center Distance (in): | 2.625 in | J: | 4 in |
| K: | 2 in |
Technical Specifications
| Series Code: | OE | Series: | OE Series |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Ratio: | 25:1 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 3 | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Output RPM: | 70 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Assembly: | UFC-3 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 3 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

