How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | A: | 2.88 |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| LM: | 8.32 | F: | 2.13 |
| L: | 6.07 in | T: | 1.125 |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | G: | 1.06 |
| B: | 5.75 | N: | 5.25 |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| J: | 4 in | D: | 2.94 |
| O: | 3.28 in | AJ: | 5.88 |
| C: | 7.38 in |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Motor Frame Size: | 56 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Assembly: | UFC-3 | Ratio: | 30:1 |
| Output Key: | 1/4 X 2.81 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.65 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

