How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | L: | 6.07 in |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AJ: | 5.88 |
| BE: | 0.38 in | I: | 4.34 in |
| A: | 2.88 | B: | 5.75 |
| G: | 1.06 | D: | 2.94 |
| F: | 2.13 | BD: | 5.88 |
| T: | 1.125 | K: | 2 in |
| N: | 5.25 | TAP Depth: | 0.69 in |
| BF: | 0.41 | O: | 3.28 in |
| C: | 7.38 in |
Technical Specifications
| Series: | OE Series | Output Key: | 1/4 X 2.81 |
| Input RPM: | 1,750 | Assembly: | UFC-3 |
| Ratio: | 30:1 | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output RPM: | 58.3 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.65 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 56 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

