How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | I: | 4.34 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | LM: | 8.32 |
| A: | 2.88 | U: | 0.75 in |
| J: | 4 in | G: | 1.06 |
| K: | 2 in | C: | 7.38 in |
| F: | 2.13 | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | B: | 5.75 |
| AK: | 4.5 | BE: | 0.38 in |
| N: | 5.25 | TAP Depth: | 0.69 in |
| O: | 3.28 in | BD: | 5.88 |
| L: | 6.07 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Output Shaft Direction: | 3 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 40:1 | Assembly: | UFC-3 |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 1.34 |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

