How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | J: | 4 in |
| O: | 3.28 in | AK: | 4.5 |
| LM: | 8.32 | BF: | 0.41 |
| F: | 2.13 | D: | 2.94 |
| H-Tap size: | 3/8 - 16 in | A: | 2.88 |
| B: | 5.75 | C: | 7.38 in |
| G: | 1.06 | BD: | 5.88 |
| BE: | 0.38 in | T: | 1.125 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| K: | 2 in | AJ: | 5.88 |
| L: | 6.07 in | N: | 5.25 |
| I: | 4.34 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.8 | Output Diameter (in): | 1.125 in |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 3 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Series: | OE Series | Product Line: | OE Series |
| Assembly: | UFC-3 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

