How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| T: | 1.125 | U: | 0.75 in |
| K: | 2 in | AJ: | 5.88 |
| A: | 2.88 | D: | 2.94 |
| J: | 4 in | C: | 7.38 in |
| AK: | 4.5 | O: | 3.28 in |
| N: | 5.25 | G: | 1.06 |
| B: | 5.75 | BD: | 5.88 |
| I: | 4.34 in | TAP Depth: | 0.69 in |
| F: | 2.13 | L: | 6.07 in |
| LM: | 8.32 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | UFC-3 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Solid Shaft | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Shaft Assembly Code: | 3 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 1.08 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

