How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | N: | 5.25 |
| T: | 1.125 | D: | 2.94 |
| L: | 6.07 in | AK: | 4.5 |
| J: | 4 in | U: | 0.75 in |
| A: | 2.88 | H-Tap size: | 3/8 - 16 in |
| LM: | 8.32 | C: | 7.38 in |
| TAP Depth: | 0.69 in | B: | 5.75 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | I: | 4.34 in |
| G: | 1.06 | K: | 2 in |
| BD: | 5.88 | O: | 3.28 in |
| F: | 2.13 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output RPM: | 35 |
| Center Distance (in): | 2.625 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.08 | Output Key: | 1/4 X 2.81 |
| Assembly: | UFC-3 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Ratio: | 50:1 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

