How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BE: | 0.38 in |
| F: | 2.13 | U: | 0.75 in |
| K: | 2 in | BD: | 5.88 |
| LM: | 8.32 | N: | 5.25 |
| T: | 1.125 | TAP Depth: | 0.69 in |
| AK: | 4.5 | AJ: | 5.88 |
| L: | 6.07 in | A: | 2.88 |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| D: | 2.94 | O: | 3.28 in |
| C: | 7.38 in | G: | 1.06 |
| Center Distance (in): | 2.625 in | B: | 5.75 |
| J: | 4 in |
Technical Specifications
| Ratio: | 60:1 | Output Shaft Assembly Code: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.883 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Series: | OE Series |
| Motor Frame Size: | 56 | Assembly: | UFC-3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

