How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | B: | 5.75 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | D: | 2.94 |
| TAP Depth: | 0.69 in | L: | 6.07 in |
| K: | 2 in | AJ: | 5.88 |
| A: | 2.88 | J: | 4 in |
| C: | 7.38 in | AK: | 4.5 |
| G: | 1.06 | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | BE: | 0.38 in |
| BF: | 0.41 | F: | 2.13 |
| T: | 1.125 | O: | 3.28 in |
| N: | 5.25 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Assembly: | UFC-3 |
| Series: | OE Series | Output RPM: | 233 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 4.27 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 56 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 3 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 3 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

