How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | D: | 2.94 |
| C: | 7.38 in | L: | 6.07 in |
| K: | 2 in | A: | 2.88 |
| U: | 0.75 in | I: | 4.34 in |
| G: | 1.06 | AJ: | 5.88 |
| B: | 5.75 | H-Tap size: | 3/8 - 16 in |
| T: | 1.125 | N: | 5.25 |
| O: | 3.28 in | BE: | 0.38 in |
| J: | 4 in | TAP Depth: | 0.69 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| F: | 2.13 | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Assembly: | UFC-3 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Product Line: | OE Series | Output RPM: | 21.9 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.81 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

