How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| T: | 1.125 | A: | 2.88 |
| L: | 6.07 in | I: | 4.34 in |
| C: | 7.38 in | J: | 4 in |
| AK: | 4.5 | U: | 0.75 in |
| BE: | 0.38 in | G: | 1.06 |
| D: | 2.94 | TAP Depth: | 0.69 in |
| O: | 3.28 in | B: | 5.75 |
| F: | 2.13 | N: | 5.25 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| K: | 2 in | BF: | 0.41 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Solid Shaft | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.577 |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 3 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | UFC-3 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.81 |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Product Type: | Right Angle |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

