How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 4.65 |
| V: | 1.94 in | AB: | 4.32 |
| P: | 1.88 in | AE2: | 0.56 |
| AA: | 9.38 | D: | 2.94 |
| I: | 4.34 in | G: | 1.94 |
| LL: | 2.12 in | H: | 0.53 in |
| M: | 2.38 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| T: | 1 |
Technical Specifications
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 3.9 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 10:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Ratio Range: | 10:1 | Model Code: | 26Y |
| Output RPM: | 175 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

