How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.94 |
| L: | 6.07 in | AG: | 4.65 |
| M: | 2.38 | H: | 0.53 in |
| LL: | 2.12 in | AF: | 0.19 |
| T: | 1 | I: | 4.34 in |
| AE2: | 0.56 | U: | 0.75 in |
| AA: | 9.38 | G: | 1.94 |
| AB: | 4.32 | P: | 1.88 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 1 | Model Code: | 26Y |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Center Distance (in): | 2.625 |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 3.9 |
| Bore Code: | 16 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

