How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| I: | 4.34 in | G: | 1.94 |
| AA: | 9.38 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AB: | 4.32 | M: | 2.38 |
| D: | 2.94 | P: | 1.88 in |
| T: | 1 | AF: | 0.19 |
| H: | 0.53 in | U: | 0.75 in |
| L: | 6.07 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Ratio: | 100:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.000 in | Input Style: | Solid Shaft |
| Gear Type: | Worm | Model Code: | 26Y |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

