How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LL: | 2.12 in |
| G: | 1.94 | M: | 2.38 |
| AE2: | 0.56 | D: | 2.94 |
| P: | 1.88 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AA: | 9.38 | T: | 1 |
| AB: | 4.32 | U: | 0.75 in |
| L: | 6.07 in | H: | 0.53 in |
| AG: | 4.65 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Input Diameter (in): | 0.750 in |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.37 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 20:1 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Series Code: | OE | Output Diameter (in): | 1.000 in |
| Output RPM: | 87.5 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Assembly: | Y-1 | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

