How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | AE2: | 0.56 |
| AA: | 9.38 | AB: | 4.32 |
| H: | 0.53 in | T: | 1 |
| D: | 2.94 | L: | 6.07 in |
| V: | 1.94 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | M: | 2.38 |
| P: | 1.88 in |
Technical Specifications
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Model Code: | 26Y | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 87.5 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 2.37 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

