How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AE2: | 0.56 | LL: | 2.12 in |
| I: | 4.34 in | V: | 1.94 in |
| H: | 0.53 in | D: | 2.94 |
| AG: | 4.65 | G: | 1.94 |
| U: | 0.75 in | P: | 1.88 in |
| AF: | 0.19 | T: | 1 |
| M: | 2.38 | AB: | 4.32 |
| L: | 6.07 in |
Technical Specifications
| Center Distance (in): | 2.625 | Model Code: | 26Y |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.37 |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.000 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input Diameter (in): | 0.750 in | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

