How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | H: | 0.53 in |
| AF: | 0.19 | AB: | 4.32 |
| AE2: | 0.56 | LL: | 2.12 in |
| L: | 6.07 in | G: | 1.94 |
| D: | 2.94 | M: | 2.38 |
| U: | 0.75 in | P: | 1.88 in |
| T: | 1 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AA: | 9.38 |
Technical Specifications
| Output RPM: | 87.5 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Model Code: | 26Y | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.37 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

