How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | T: | 1 |
| V: | 1.94 in | H: | 0.53 in |
| M: | 2.38 | AF: | 0.19 |
| P: | 1.88 in | AG: | 4.65 |
| AE2: | 0.56 | U: | 0.75 in |
| AB: | 4.32 | G: | 1.94 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output RPM: | 70 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.95 | Model Code: | 26Y |
| Input Diameter (in): | 0.750 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Ratio Range: | 25:1 | Assembly: | Y-1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

