How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | M: | 2.38 |
| L: | 6.07 in | AA: | 9.38 |
| I: | 4.34 in | AF: | 0.19 |
| G: | 1.94 | AB: | 4.32 |
| T: | 1 | AE2: | 0.56 |
| D: | 2.94 | H: | 0.53 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | LL: | 2.12 in |
| U: | 0.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Model Code: | 26Y |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 2.625 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Bore Code: | 16 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.65 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

