How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | L: | 6.07 in |
| AB: | 4.32 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| T: | 1 | M: | 2.38 |
| U: | 0.75 in | V: | 1.94 in |
| AE2: | 0.56 | LL: | 2.12 in |
| I: | 4.34 in | AG: | 4.65 |
| H: | 0.53 in | AF: | 0.19 |
| P: | 1.88 in |
Technical Specifications
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.000 in |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 30:1 | Model Code: | 26Y |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.65 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.750 in |
| Input Style: | Solid Shaft | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

