How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | LL: | 2.12 in |
| AF: | 0.19 | L: | 6.07 in |
| I: | 4.34 in | U: | 0.75 in |
| H: | 0.53 in | P: | 1.88 in |
| AB: | 4.32 | AG: | 4.65 |
| M: | 2.38 | T: | 1 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AA: | 9.38 | AE2: | 0.56 |
| V: | 1.94 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 16 |
| Model Code: | 26Y | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Output Key: | 1/4 X 3.00 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

