How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| P: | 1.88 in | M: | 2.38 |
| AE2: | 0.56 | AA: | 9.38 |
| G: | 1.94 | U: | 0.75 in |
| AB: | 4.32 | I: | 4.34 in |
| T: | 1 | Center Distance (in): | 2.625 in |
| D: | 2.94 | LL: | 2.12 in |
| AF: | 0.19 | L: | 6.07 in |
| V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Output RPM: | 339 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 26Y |
| Input HP @ 1750 RPM: | 4.8 | Assembly: | Y-1 |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.750 in |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

