How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| T: | 1 | P: | 1.88 in |
| AE2: | 0.56 | AG: | 4.65 |
| M: | 2.38 | H: | 0.53 in |
| I: | 4.34 in | D: | 2.94 |
| U: | 0.75 in | AA: | 9.38 |
| L: | 6.07 in | AF: | 0.19 |
| G: | 1.94 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 35.0 | Input HP @ 1750 RPM: | 1.08 |
| Input Diameter (in): | 0.750 in | Ratio: | 50:1 |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Model Code: | 26Y |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 1426 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

