How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | H: | 0.53 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AE2: | 0.56 |
| AB: | 4.32 | L: | 6.07 in |
| AA: | 9.38 | LL: | 2.12 in |
| G: | 1.94 | AG: | 4.65 |
| M: | 2.38 | P: | 1.88 in |
| T: | 1 | I: | 4.34 in |
| D: | 2.94 |
Technical Specifications
| Center Distance (in): | 2.625 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.08 | Service Factor: | 1 |
| Input Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26Y | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 35.0 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Bore Code: | 16 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

