How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1 |
| L: | 6.07 in | M: | 2.38 |
| AB: | 4.32 | AA: | 9.38 |
| AG: | 4.65 | H: | 0.53 in |
| V: | 1.94 in | I: | 4.34 in |
| G: | 1.94 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| U: | 0.75 in | LL: | 2.12 in |
| AE2: | 0.56 |
Technical Specifications
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 26Y | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.750 in |
| Output RPM: | 29.2 | Output Diameter (in): | 1.000 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Gear Type: | Worm | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1345 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

