How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 9.38 |
| P: | 1.88 in | D: | 2.94 |
| H: | 0.53 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| T: | 1 | LL: | 2.12 in |
| AF: | 0.19 | AG: | 4.65 |
| L: | 6.07 in | I: | 4.34 in |
| U: | 0.75 in | M: | 2.38 |
| AE2: | 0.56 |
Technical Specifications
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Output RPM: | 233 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.750 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 4.27 | Bore Code: | 16 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Model Code: | 26Y | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

