How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AA: | 9.38 |
| M: | 2.38 | AB: | 4.32 |
| AG: | 4.65 | H: | 0.53 in |
| AF: | 0.19 | U: | 0.75 in |
| D: | 2.94 | AE2: | 0.56 |
| I: | 4.34 in | G: | 1.94 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | V: | 1.94 in |
| P: | 1.88 in |
Technical Specifications
| Assembly: | Y-1 | Model Code: | 26Y |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 233 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

