How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 9.38 |
| G: | 1.94 | AG: | 4.65 |
| D: | 2.94 | AE2: | 0.56 |
| LL: | 2.12 in | I: | 4.34 in |
| L: | 6.07 in | M: | 2.38 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AB: | 4.32 | V: | 1.94 in |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.750 in |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26Y |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.577 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

