How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AA: | 9.38 |
| AG: | 4.65 | M: | 2.38 |
| I: | 4.34 in | V: | 1.94 in |
| LL: | 2.12 in | G: | 1.94 |
| U: | 0.75 in | T: | 1 |
| D: | 2.94 | H: | 0.53 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AE2: | 0.56 |
| AF: | 0.19 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | Y-1 |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 26Y |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 0.577 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

